(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phoenix Pencil Neck Deep Feeder Radius PHX-PC-DFR (Part Numbers)

Phoenix Pencil Neck Deep Feeder Radius PHX-PC-DFR
  • Volume Discount

Adopts an ultra-heat-resistant and ultra-hard WXS coating

PDF

Part Number

Configured Part Number is shown.

PHX-PC-DFR-2XR0.5X1X15

 
Part Number
PHX-PC-DFR-2XR0.5X1X15
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck base diameter
(mm)
Neck Section Taper Half Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Section Taper Half Angle
(Degree)
1 Piece(s)Available

8 Days or more

20.53606152.37130972420.73°1

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron Number of Flutes(sheet) 3 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating For High Hardness (Silicone Group) Helix Angle (Θ) Powerful Torsion (45°-60°)

Please check the type/dimensions/specifications of the part PHX-PC-DFR-2XR0.5X1X15 in the Phoenix Pencil Neck Deep Feeder Radius PHX-PC-DFR series.

Products like this...

Part Number
PHX-PC-DFR-10XR2X1X100
PHX-PC-DFR-10XR2X1X120
PHX-PC-DFR-10XR2X1X140
PHX-PC-DFR-2XR0.5X1X20
PHX-PC-DFR-2XR0.5X1X25
PHX-PC-DFR-2XR0.5X1X30
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck base diameter
(mm)
Neck Section Taper Half Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Section Taper Half Angle
(Degree)
1 Piece(s)Available

8 Days or more

102151601610012.87130980430.84°1
1 Piece(s)Available

8 Days or more

102151801612013.57130980440.87°1
1 Piece(s)Available

8 Days or more

102152001614014.26130980450.88°1
1 Piece(s)Available

8 Days or more

20.53606202.54130972430.8°1
1 Piece(s)Available

8 Days or more

20.53706252.72130972440.84°1
1 Piece(s)Available

17 Days or more

20.53806302.89130972450.87°1

Additional Products in this Category

Tech Support