(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

2-Flute/4-Flute Pencil-Neck / Long Neck Corner Radius Type DG-CPR (Part Numbers)

2-Flute/4-Flute Pencil-Neck / Long Neck Corner Radius Type DG-CPR
  • Volume Discount

A dedicated graphite coating with excellent abrasion resistance.

PDF

Part Number

Configured Part Number is shown.

DG-CPR-1.5XR0.2X0X40

 
Part Number
DG-CPR-1.5XR0.2X0X40
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Neck base diameter
(mm)
Tool No. Effective length from blade tip to shank (reference) L2
(mm)
1 Piece(s)Available

8 Days or more

1.50.22.3280440Plane / Side / Curved surface / Groove / Plunging (Z feed)1.44855453545.07

Loading...

  1. 1

Basic Information

Work Material Graphite Model Long-Neck Radius Coating Non-Coated
Helix Angle (Θ) Standard torsion (30-40°) Neck Section Taper Half Angle(°) 0

Please check the type/dimensions/specifications of the part DG-CPR-1.5XR0.2X0X40 in the 2-Flute/4-Flute Pencil-Neck / Long Neck Corner Radius Type DG-CPR series.

Products like this...

Part Number
DG-CPR-0.5XR0.1X0X4
DG-CPR-0.5XR0.1X0X6
DG-CPR-0.5XR0.1X0X8
DG-CPR-1.5XR0.2X0X6
DG-CPR-10XR0.5X0X40
DG-CPR-10XR1X0X40
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Neck base diameter
(mm)
Tool No. Effective length from blade tip to shank (reference) L2
(mm)
1 Piece(s)Available

8 Days or more

0.50.10.925044Plane / Curved surface / Side / Plunging (Z feed) / Groove0.46855451110.98
1 Piece(s)Available

8 Days or more

0.50.10.925046Plane / Curved surface / Side / Plunging (Z feed) / Groove0.46855451212.98
1 Piece(s)Available

8 Days or more

0.50.10.925048Plane / Curved surface / Side / Plunging (Z feed) / Groove0.46855451314.98
1 Piece(s)Available

8 Days or more

1.50.22.325046Plane / Curved surface / Side / Plunging (Z feed) / Groove1.44855453111.07
1 Piece(s)Available

8 Days or more

100.51041251040Plane / Curved surface / Side9.58554701-
1 Piece(s)Available

8 Days or more

1011041251040Plane / Curved surface / Side9.58554702-

Additional Products in this Category

Tech Support