(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WX21 Carbide End Mill (Super Radius) WX-CRE

WX21 Carbide End Mill (Super Radius) WX-CRE
  • Volume Discount

A new type of radius end mill that achieves high-efficiency rough machining of molds. Capable of direct high-performance engraving of hardened steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WX-CRE-2XR0.5
WX-CRE-3XR0.75
WX-CRE-4XR1
WX-CRE-5XR1.2
WX-CRE-6XR1.5
WX-CRE-7XR1.5
WX-CRE-8XR2
WX-CRE-9XR2
WX-CRE-10XR2
WX-CRE-11XR2
WX-CRE-12XR3
WX-CRE-13XR3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Tool No.
1 Piece(s)Available

8 Days or more

20.50.836065Plane / Side / Curved surface / Groove / Plunging (Z feed)8549421
1 Piece(s)Available

8 Days or more

30.751.246067.5Plane / Side / Curved surface8549433
1 Piece(s)Available

8 Days or more

411.6470610Plane / Side / Curved surface8549445
1 Piece(s)Available

8 Days or more

51.22480612.5Plane / Side / Curved surface8549457
1 Piece(s)Available

9 Days or more

61.52.5490612Plane / Side / Curved surface8549467
1 Piece(s)Available

8 Days or more

71.534906-Plane / Side / Curved surface8549477
1 Piece(s)Available

9 Days or more

823.54100816Plane / Side / Curved surface8549489
1 Piece(s)Available

8 Days or more

92441008-Plane / Side / Curved surface8549499
1 Piece(s)Available

8 Days or more

102441001020Plane / Side / Curved surface8549509
1 Piece(s)Available

8 Days or more

1124.5410010-Plane / Side / Curved surface8549519
1 Piece(s)Available

8 Days or more

123541101224Plane / Side / Curved surface8549533
1 Piece(s)Available

8 Days or more

1335.5411012-Plane / Side / Curved surface8549543

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Cast Iron Model Radius Coating TiAlN
Helix Angle (Θ) No torsion Surface Treatment WX

Additional Products in this Category

Tech Support