(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

2-Flute, Ball End Type with Oil Holes FX-HO-MG-EBD

2-Flute, Ball End Type with Oil Holes FX-HO-MG-EBD
  • Volume Discount

The oil hole shows its true performance when drilling deep holes where chip discharge can be problematic.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-HO-MG-EBD-R3X6
FX-HO-MG-EBD-R4X8
FX-HO-MG-EBD-R5X10
FX-HO-MG-EBD-R6X12
FX-HO-MG-EBD-R8X16
FX-HO-MG-EBD-R10X20
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

31290668521560
1 Piece(s)Available

8 Days or more

414100888521580
1 Piece(s)Available

8 Days or more

51810010108521600
1 Piece(s)Available

8 Days or more

62211012128521620
1 Piece(s)Available

8 Days or more

83014016168521660
1 Piece(s)Available

8 Days or more

103816020208521700

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2
Coating TiAlN R Precision(µm) -0.01~+0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support