(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Slim Shank Ball End Type FX-SS-EBD (Part Numbers)

2-Flute Slim Shank Ball End Type FX-SS-EBD
  • Volume Discount

Slim shank type with a shank diameter that is set to the blade diameter minus 1 mm. The protruding length can be freely adjusted.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-SS-EBD-R3X120X12X5
FX-SS-EBD-R4X130X14X7
FX-SS-EBD-R5X150X18X9
FX-SS-EBD-R6X160X22X11
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

312120568408556
1 Piece(s)Available

8 Days or more

414130788408558
1 Piece(s)Available

8 Days or more

5181509108408560
1 Piece(s)Available

8 Days or more

62216011128408562

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2
Coating TiAlN R Precision(µm) -0.01~+0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support