(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WXL-Coated 2-Flute 2D Flute Length Type WXL-2D-DE

WXL-Coated 2-Flute 2D Flute Length Type WXL-2D-DE
  • Volume Discount

[Features]
· 2-flute end mill coated with WXL hard lubricating film coating.
Proven cutting performance on not only steel but also copper alloys.
Recommended for both wet-type and dry-type milling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WXL-2D-DE-0.1
WXL-2D-DE-0.2
WXL-2D-DE-0.3
WXL-2D-DE-0.4
WXL-2D-DE-0.6
WXL-2D-DE-0.7
WXL-2D-DE-0.8
WXL-2D-DE-0.9
WXL-2D-DE-1
WXL-2D-DE-1.1
WXL-2D-DE-1.2
WXL-2D-DE-1.3
WXL-2D-DE-1.4
WXL-2D-DE-1.5
WXL-2D-DE-1.6
WXL-2D-DE-1.7
WXL-2D-DE-1.8
WXL-2D-DE-1.9
WXL-2D-DE-2
WXL-2D-DE-2.1
WXL-2D-DE-2.2
WXL-2D-DE-2.3
WXL-2D-DE-2.4
WXL-2D-DE-2.6
WXL-2D-DE-2.7
WXL-2D-DE-2.8
WXL-2D-DE-2.9
WXL-2D-DE-3
WXL-2D-DE-3.1
WXL-2D-DE-3.2
WXL-2D-DE-3.3
WXL-2D-DE-3.4
WXL-2D-DE-3.5
WXL-2D-DE-3.6
WXL-2D-DE-3.7
WXL-2D-DE-3.8
WXL-2D-DE-3.9
WXL-2D-DE-4
WXL-2D-DE-4.1
WXL-2D-DE-4.2
WXL-2D-DE-4.3
WXL-2D-DE-4.4
WXL-2D-DE-4.5
WXL-2D-DE-4.6
WXL-2D-DE-4.7
WXL-2D-DE-4.8
WXL-2D-DE-4.9
WXL-2D-DE-5
WXL-2D-DE-5.1
WXL-2D-DE-5.2
WXL-2D-DE-5.3
WXL-2D-DE-5.4
WXL-2D-DE-5.5
WXL-2D-DE-5.6
WXL-2D-DE-5.7
WXL-2D-DE-5.8
WXL-2D-DE-5.9
WXL-2D-DE-6
WXL-2D-DE-6.5
WXL-2D-DE-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

0.10.244531820010~-0.02
1 Piece(s)Available

8 Days or more

0.20.444531820020~-0.02
1 Piece(s)Available

8 Days or more

0.30.644531820030~-0.02
1 Piece(s)Available

8 Days or more

0.40.844531820040~-0.02
1 Piece(s)Available

8 Days or more

0.61.244531820060~-0.02
1 Piece(s)Available

8 Days or more

0.71.444531820070~-0.02
1 Piece(s)Available

8 Days or more

0.81.644531820080~-0.02
1 Piece(s)Available

8 Days or more

0.91.844531820090~-0.02
1 Piece(s)Available

8 Days or more

1244531820100~-0.02
1 Piece(s)Available

8 Days or more

1.12.244531820110~-0.02
1 Piece(s)Available

8 Days or more

1.22.444531820120~-0.02
1 Piece(s)Available

8 Days or more

1.32.644531820130~-0.02
1 Piece(s)Available

8 Days or more

1.42.844531820140~-0.02
1 Piece(s)Available

8 Days or more

1.5344531820150~-0.02
1 Piece(s)Available

8 Days or more

1.63.244531820160~-0.02
1 Piece(s)Available

8 Days or more

1.73.444531820170~-0.02
1 Piece(s)Available

8 Days or more

1.83.644531820180~-0.02
1 Piece(s)Available

8 Days or more

1.93.844531820190~-0.02
1 Piece(s)Available

8 Days or more

2444531820200~-0.02
1 Piece(s)Available

8 Days or more

2.14.244531820210~-0.02
1 Piece(s)Available

8 Days or more

2.24.444531820220~-0.02
1 Piece(s)Available

8 Days or more

2.34.644531820230~-0.02
1 Piece(s)Available

8 Days or more

2.44.844531820240~-0.02
1 Piece(s)Available

8 Days or more

2.65.244531820260~-0.02
1 Piece(s)Available

8 Days or more

2.75.444531820270~-0.02
1 Piece(s)Available

8 Days or more

2.85.644531820280~-0.02
1 Piece(s)Available

8 Days or more

2.95.844531820290~-0.02
1 Piece(s)Available

8 Days or more

3664531820300~-0.02
1 Piece(s)Available

8 Days or more

3.16.264531820310~-0.02
1 Piece(s)Available

8 Days or more

3.26.464531820320~-0.02
1 Piece(s)Available

8 Days or more

3.36.664531820330~-0.02
1 Piece(s)Available

8 Days or more

3.46.864531820340~-0.02
1 Piece(s)Available

8 Days or more

3.5764531820350~-0.02
1 Piece(s)Available

8 Days or more

3.67.264531820360~-0.02
1 Piece(s)Available

8 Days or more

3.77.464531820370~-0.02
1 Piece(s)Available

8 Days or more

3.87.664531820380~-0.02
1 Piece(s)Available

17 Days or more

3.97.864531820390~-0.02
1 Piece(s)Available

8 Days or more

4864531820400~-0.02
1 Piece(s)Available

8 Days or more

4.18.265031820410~-0.02
1 Piece(s)Available

8 Days or more

4.28.465031820420~-0.02
1 Piece(s)Available

8 Days or more

4.38.665031820430~-0.02
1 Piece(s)Available

8 Days or more

4.48.865031820440~-0.02
1 Piece(s)Available

8 Days or more

4.5965031820450~-0.02
1 Piece(s)Available

8 Days or more

4.69.265031820460~-0.02
1 Piece(s)Available

8 Days or more

4.79.465031820470~-0.02
1 Piece(s)Available

8 Days or more

4.89.665031820480~-0.02
1 Piece(s)Available

8 Days or more

4.99.865031820490~-0.02
1 Piece(s)Available

8 Days or more

51065031820500~-0.02
1 Piece(s)Available

8 Days or more

5.110.265031820510~-0.02
1 Piece(s)Available

8 Days or more

5.210.465031820520~-0.02
1 Piece(s)Available

8 Days or more

5.310.665031820530~-0.02
1 Piece(s)Available

8 Days or more

5.410.865031820540~-0.02
1 Piece(s)Available

8 Days or more

5.51165031820550~-0.02
1 Piece(s)Available

8 Days or more

5.611.265031820560~-0.02
1 Piece(s)Available

8 Days or more

5.711.465031820570~-0.02
1 Piece(s)Available

8 Days or more

5.811.665031820580~-0.02
1 Piece(s)Available

8 Days or more

5.911.865031820590~-0.02
1 Piece(s)Available

8 Days or more

61265031820600~-0.02
1 Piece(s)Available

8 Days or more

6.51386031820650~-0.02
1 Piece(s)Available

10 Days or more

71486031820700~-0.02

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2 Model Square
Coating For General Steels (AlCrN, etc.) Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support