(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - Fluteless for Non-Ferrous Metals, Long Shank, HL-LT-B-NRT

Forming Taps - Fluteless for Non-Ferrous Metals, Long Shank, HL-LT-B-NRT
  • Volume Discount

Suitable for increasing the life of the tap or as a countermeasure against chipping, while cutting aluminum (cast, rolled and forged) and other light alloys.

PDF

Part Number

Configured Part Number is shown.

HL-LT-B-NRT-M8X1.25X150

 
Part Number
HL-LT-B-NRT-M8X1.25X150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Meter Nominal M8 Pitch, Number of Threading(mm) 1.25
Chamfer threads 2P Tool Material Type High-speed steel Work material Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N Available
Coating Type Non-Coated L(mm) 150 Accuracy RH5
Length under neck(mm) 41 Shank diameter(mm) 7 Thread Length(mm) 19
Surface Treatment Nitriding Treatment Tool No. 8307627

Please check the type/dimensions/specifications of the part HL-LT-B-NRT-M8X1.25X150 in the Forming Taps - Fluteless for Non-Ferrous Metals, Long Shank, HL-LT-B-NRT series.

Additional Products in this Category

Tech Support