(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - HR Coated for Nickel Alloys, WHR-NI-POT (Part Numbers)

Spiral Point Taps - HR Coated for Nickel Alloys, WHR-NI-POT
  • Volume Discount

The application of an HR coating with a high melt sticking resistance to nickel-base alloys achieves a long life even on age hardened nickel-base alloys (40 to 45 HRC)

PDF

Part Number

Configured Part Number is shown.

WHR-NI-POT-M8X1.25

 
Part Number
WHR-NI-POT-M8X1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Meter Nominal M8 Pitch, Number of Threading(mm) 1.25
Chamfer threads 5P Tool Material Type Powder high-speed steel Work material Nickel-based alloy (Inconel, etc.)
Tap Type Point tap Hole type For blind hole Coating Y/N Available
Coating Type Other L(mm) 70 Accuracy OH3
Length under neck(mm) 36 Shank diameter(mm) 7 Number of Grooves 3
Thread Length(mm) 22 Tool No. 3901222

Please check the type/dimensions/specifications of the part WHR-NI-POT-M8X1.25 in the Spiral Point Taps - HR Coated for Nickel Alloys, WHR-NI-POT series.

Additional Products in this Category

Tech Support