(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Blind Hole Machining, High Speed Steel, CC-SUS-SFT (Part Numbers)

Spiral Flute Taps - Blind Hole Machining, High Speed Steel, CC-SUS-SFT
  • Volume Discount

Achieves female thread machining of stainless steel using water-soluble cutting fluid

PDF

Part Number

Configured Part Number is shown.

CC-SUS-SFT-OH3-M10X1.5

 
Part Number
CC-SUS-SFT-OH3-M10X1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Work material Coating Type L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M101.5Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Stainless steel (SUS)[◎]CrN75OH34173158320632

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Tap Type Spiral Tap Hole type For blind hole Coating Y/N Available

Please check the type/dimensions/specifications of the part CC-SUS-SFT-OH3-M10X1.5 in the Spiral Flute Taps - Blind Hole Machining, High Speed Steel, CC-SUS-SFT series.

Products like this...

Part Number
CC-SUS-SFT-OH2-M2.5X0.45
CC-SUS-SFT-OH2-M2.6X0.45
CC-SUS-SFT-OH2-M2X0.4
CC-SUS-SFT-OH3-M12X1.75
CC-SUS-SFT-OH3-M16X2
CC-SUS-SFT-OH3-M20X2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Work material Coating Type L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M2.50.45Stainless steel (SUS)[◎] / Alloy Steel (SCM)[◎] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]TiN44OH216324.58320611
1 Piece(s)Available

8 Days or more

M2.60.45Stainless steel (SUS)[◎] / Alloy Steel (SCM)[◎] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]TiN44OH216324.58320614
1 Piece(s)Available

8 Days or more

M20.4Stainless steel (SUS)[◎] / Alloy Steel (SCM)[◎] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]TiN40OH2163248320608
1 Piece(s)Available

8 Days or more

M121.75Stainless steel (SUS)[◎] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯]CrN82OH3488.53188320638
1 Piece(s)Available

8 Days or more

M162Stainless steel (SUS)[◎] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯]CrN95OH35212.53208320655
1 Piece(s)Available

8 Days or more

M202.5Stainless steel (SUS)[◎] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯]CrN105OH358154258320667

Additional Products in this Category

Tech Support