(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Blind Hole Machining, High Speed Steel, CC-SUS-SFT

Spiral Flute Taps - Blind Hole Machining, High Speed Steel, CC-SUS-SFT
  • Volume Discount

Achieves female thread machining of stainless steel using water-soluble cutting fluid

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CC-SUS-SFT-OH1-M2X0.4
CC-SUS-SFT-OH2-M2X0.4
CC-SUS-SFT-OH2-M2.5X0.45
CC-SUS-SFT-OH2-M2.6X0.45
CC-SUS-SFT-OH3-M3X0.5
CC-SUS-SFT-OH3-M4X0.7
CC-SUS-SFT-OH3-M5X0.8
CC-SUS-SFT-OH3-M6X1
CC-SUS-SFT-OH3-M8X1.25
CC-SUS-SFT-OH3-M10X1.5
CC-SUS-SFT-OH3-M12X1.75
CC-SUS-SFT-OH3-M16X2
CC-SUS-SFT-OH3-M20X2.5
CC-SUS-SFT-OH4-M6X1
CC-SUS-SFT-OH4-M24X3
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Work material Coating Type L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

17 Days or more

M20.4Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎]TiN40OH1163248320608
1 Piece(s)Available

8 Days or more

M20.4Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎]TiN40OH2163248320608
1 Piece(s)Available

8 Days or more

M2.50.45Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎]TiN44OH216324.58320611
1 Piece(s)Available

8 Days or more

M2.60.45Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎]TiN44OH216324.58320614
1 Piece(s)Available

8 Days or more

M30.5Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎]TiN46OH3194258320617
1 Piece(s)Available

8 Days or more

M40.7Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎]TiN52OH3215278320620
1 Piece(s)Available

17 Days or more

M50.8Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎]TiN60OH3245.5288320623
1 Piece(s)Available

17 Days or more

M61Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎]TiN62OH32962108320626
1 Piece(s)Available

8 Days or more

M81.25Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Stainless steel (SUS)[◎]CrN70OH3376.23138320628
1 Piece(s)Available

8 Days or more

M101.5Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Stainless steel (SUS)[◎]CrN75OH34173158320632
1 Piece(s)Available

8 Days or more

M121.75Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Stainless steel (SUS)[◎]CrN82OH3488.53188320638
1 Piece(s)Available

8 Days or more

M162Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Stainless steel (SUS)[◎]CrN95OH35212.53208320655
1 Piece(s)Available

8 Days or more

M202.5Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Stainless steel (SUS)[◎]CrN105OH358154258320667
1 Piece(s)Available

8 Days or more

M61Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎]TiN62OH42962108320627
1 Piece(s)Available

8 Days or more

M243Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Stainless steel (SUS)[◎]CrN120OH466194308320679

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Tap Type Spiral Tap Hole type For blind hole Coating Y/N Available

Additional Products in this Category

Tech Support