(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Spiral Flute Taps - HR Coated for Nickel Alloy, WHR-NI-SFT

Spiral Flute Taps - HR Coated for Nickel Alloy, WHR-NI-SFT
  • Volume Discount

A highly rigid cutting edge is realized by combining spiral taps with point grooves. Enables stable processing with a long service life for nickel base alloy (40 to 45 HRC) after aging treatment

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WHR-NI-SFT-M4X0.7
WHR-NI-SFT-M8X1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M40.752215133901413
1 Piece(s)Available

8 Days or more

M81.2570367223901422

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Powder high-speed steel
Work material Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For through hole
Coating Y/N Available Coating Type Other Accuracy OH3
Number of Grooves 3

Additional Products in this Category

Tech Support