(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDR, Regular

HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDR, Regular
  • On Sale Till 15/12/2024
  • Volume Discount

High-versatility type capable of non-step high-speed machining of up to 4 to 5 times the diameter

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-GDR-2.05
EX-GDR-2.3
EX-GDR-2.7
EX-GDR-2.8
EX-GDR-2.9
EX-GDR-2.25
EX-GDR-2.45
EX-GDR-2.55
EX-GDR-2.65
EX-GDR-2.75
EX-GDR-2.85
EX-GDR-3.05
EX-GDR-3.1
EX-GDR-3.2
EX-GDR-3.3
EX-GDR-3.4
EX-GDR-3.5
EX-GDR-3.8
EX-GDR-3.9
EX-GDR-3.25
EX-GDR-3.45
EX-GDR-3.55
EX-GDR-3.65
EX-GDR-3.85
EX-GDR-3.95
EX-GDR-4
EX-GDR-4.05
EX-GDR-4.2
EX-GDR-4.3
EX-GDR-4.4
EX-GDR-4.5
EX-GDR-4.15
EX-GDR-4.25
EX-GDR-4.35
EX-GDR-4.55
EX-GDR-4.95
EX-GDR-5.1
EX-GDR-5.2
EX-GDR-5.3
EX-GDR-5.5
EX-GDR-5.7
EX-GDR-5.25
EX-GDR-5.35
EX-GDR-5.75
EX-GDR-5.85
EX-GDR-6
EX-GDR-6.1
EX-GDR-6.3
EX-GDR-6.5
EX-GDR-6.6
EX-GDR-6.7
EX-GDR-6.8
EX-GDR-6.9
EX-GDR-6.15
EX-GDR-6.25
EX-GDR-6.55
EX-GDR-6.75
EX-GDR-6.85
EX-GDR-6.95
EX-GDR-7.1
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No. Thinning
1 Piece(s)Available

Same day

Stock

2.052456End Mill Shank362120X Type
1 Piece(s)Available

Same day

Stock

2.32759End Mill Shank360523X Type
1 Piece(s)Available

Same day

Stock

2.73365End Mill Shank360527X Type
1 Piece(s)Available

Same day

Stock

2.83365End Mill Shank360528X Type
1 Piece(s)Available

Same day

Stock

2.93365End Mill Shank360529X Type
1 Piece(s)Available

Same day

Stock

2.252759End Mill Shank362122X Type
1 Piece(s)Available

Same day

Stock

2.453062End Mill Shank362124X Type
1 Piece(s)Available

Same day

Stock

2.553062End Mill Shank362125X Type
1 Piece(s)Available

Same day

Stock

2.653062End Mill Shank362126X Type
1 Piece(s)Available

Same day

Stock

2.753365End Mill Shank362127X Type
1 Piece(s)Available

Same day

Stock

2.853365End Mill Shank362128X Type
1 Piece(s)Available

Same day

Stock

3.053668End Mill Shank462130X Type
1 Piece(s)Available

Same day

Stock

3.13668End Mill Shank460531X Type
1 Piece(s)Available

Same day

Stock

3.23668End Mill Shank460532X Type
1 Piece(s)Available

Same day

Stock

3.33668End Mill Shank460533X Type
1 Piece(s)Available

Same day

Stock

3.43971End Mill Shank460534X Type
1 Piece(s)Available

Same day

Stock

3.53971End Mill Shank460535X Type
1 Piece(s)Available

Same day

Stock

3.84375End Mill Shank460538X Type
1 Piece(s)Available

Same day

Stock

3.94375End Mill Shank460539X Type
1 Piece(s)Available

Same day

Stock

3.253668End Mill Shank462132X Type
1 Piece(s)Available

Same day

Stock

3.453971End Mill Shank462134X Type
1 Piece(s)Available

Same day

Stock

3.553971End Mill Shank462135X Type
1 Piece(s)Available

Same day

Stock

3.653971End Mill Shank462136X Type
1 Piece(s)Available

Same day

Stock

3.854375End Mill Shank462138X Type
1 Piece(s)Available

Same day

Stock

3.954375End Mill Shank462139X Type
1 Piece(s)Available

Same day

Stock

44375Straight shank460540R Type
1 Piece(s)Available

Same day

Stock

4.054387End Mill Shank662140R Type
1 Piece(s)Available

Same day

Stock

4.24387End Mill Shank660542R Type
1 Piece(s)Available

Same day

Stock

4.34791End Mill Shank660543R Type
1 Piece(s)Available

Same day

Stock

4.44791End Mill Shank660544R Type
1 Piece(s)Available

Same day

Stock

4.54791End Mill Shank660545R Type
1 Piece(s)Available

Same day

Stock

4.154387End Mill Shank662141R Type
1 Piece(s)Available

Same day

Stock

4.254387End Mill Shank662142R Type
1 Piece(s)Available

Same day

Stock

4.354791End Mill Shank662143R Type
1 Piece(s)Available

Same day

Stock

4.554791End Mill Shank662145R Type
1 Piece(s)Available

Same day

Stock

4.955296End Mill Shank662149R Type
1 Piece(s)Available

Same day

Stock

5.15296End Mill Shank660551R Type
1 Piece(s)Available

Same day

Stock

5.25296End Mill Shank660552R Type
1 Piece(s)Available

Same day

Stock

5.35296End Mill Shank660553R Type
1 Piece(s)Available

Same day

Stock

5.557101End Mill Shank660555R Type
1 Piece(s)Available

Same day

Stock

5.757101End Mill Shank660557R Type
1 Piece(s)Available

8 Days or more

5.255296End Mill Shank662152R Type
1 Piece(s)Available

8 Days or more

5.3557101End Mill Shank662153R Type
1 Piece(s)Available

Same day

Stock

5.7557101End Mill Shank662157R Type
1 Piece(s)Available

Same day

Stock

5.8557101End Mill Shank662158R Type
1 Piece(s)Available

Same day

Stock

657101Straight shank660560R Type
1 Piece(s)Available

Same day

Stock

6.163107End Mill Shank860561R Type
1 Piece(s)Available

Same day

Stock

6.363107End Mill Shank860563R Type
1 Piece(s)Available

Same day

Stock

6.563107End Mill Shank860565R Type
1 Piece(s)Available

Same day

Stock

6.663107End Mill Shank860566R Type
1 Piece(s)Available

Same day

Stock

6.763107End Mill Shank860567R Type
1 Piece(s)Available

Same day

Stock

6.869113End Mill Shank860568R Type
1 Piece(s)Available

Same day

Stock

6.969113End Mill Shank860569R Type
1 Piece(s)Available

Same day

Stock

6.1563107End Mill Shank862161R Type
1 Piece(s)Available

Same day

Stock

6.2563107End Mill Shank862162R Type
1 Piece(s)Available

Same day

Stock

6.5563107End Mill Shank862165R Type
1 Piece(s)Available

Same day

Stock

6.7569113End Mill Shank862167R Type
1 Piece(s)Available

Same day

Stock

6.8569113End Mill Shank862168R Type
1 Piece(s)Available

Same day

Stock

6.9569113End Mill Shank862169R Type
1 Piece(s)Available

8 Days or more

7.169113End Mill Shank860571R Type

Loading...

Basic Information

Work material General steel / Quenched and tempered steel / Cast Iron / Aluminum Tool Material Type Cobalt HSS Coating Y/N Available
Coating Type TiN With/without Oil Hole NA Tip angle(°) 130

Additional Products in this Category

Tech Support