(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thanks to its high-rigidity groove form and stub groove length, it provides high efficiency and high precision and is ideal for pilot hole tapping and lathe processing.
Part Number |
---|
Loading...
Work material | General steel / Quenched and tempered steel / Cast Iron / Aluminum | Tool Material Type | Cobalt HSS | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | TiN | With/without Oil Hole | NA | Tip angle(°) | 130 |
Thinning | Four Facet Point, (Dc≤1.9)X Form (1.9 | Type | 4D or Less |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy