(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Nexus Drill Bit, WDI Coated, NEXUS-GDR, Regular

HSS Solid Drill Bits - Nexus Drill Bit, WDI Coated, NEXUS-GDR, Regular
  • Volume Discount

Drill with WDI coating suitable for stainless steel, mild steel, aluminum alloy, copper alloy and the like that suppresses peripheral margin wear and achieves long service life at high speeds

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NEXUS-GDR-4.5
NEXUS-GDR-5.1
NEXUS-GDR-5.5
NEXUS-GDR-6.8
NEXUS-GDR-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

4.5479168655450
1 Piece(s)Available

8 Days or more

5.1529668655510
1 Piece(s)Available

8 Days or more

5.55710168655550
1 Piece(s)Available

8 Days or more

6.86911388655680
1 Piece(s)Available

8 Days or more

1194151128656100

Loading...

  1. 1

Basic Information

Work material General steel / Stainless Steel / Aluminum / Copper Tool Material Type High Vanadium HSS Shank Type End Mill Shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Tip angle(°) 120 Thinning Available Type 5D or Less
Coating Details WDI coated

Additional Products in this Category

Tech Support