(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - End Mill Shank, 10D, UVM, Ultra Small

Carbide Solid Drill Bits - End Mill Shank, 10D, UVM, Ultra Small
  • Volume Discount

Enables unprecedented ultra-small diameter drilling range with a minimum diameter of φ0.02.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UVM-DRL-10D-0.02X3
UVM-DRL-10D-0.02X3.175
UVM-DRL-10D-0.03X3
UVM-DRL-10D-0.03X3.175
UVM-DRL-10D-0.04X3
UVM-DRL-10D-0.04X3.175
UVM-DRL-10D-0.05X3
UVM-DRL-10D-0.05X3.175
UVM-DRL-10D-0.08X3
UVM-DRL-10D-0.08X3.175
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Shank diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.020.2238589102
1 Piece(s)Available

8 Days or more

0.020.223.1758589152
1 Piece(s)Available

8 Days or more

0.030.3338589103
1 Piece(s)Available

8 Days or more

0.030.333.1758589153
1 Piece(s)Available

8 Days or more

0.040.4438589104
1 Piece(s)Available

8 Days or more

0.040.443.1758589154
1 Piece(s)Available

8 Days or more

0.050.5538589105
1 Piece(s)Available

8 Days or more

0.050.553.1758589155
1 Piece(s)Available

8 Days or more

0.080.8838589108
1 Piece(s)Available

8 Days or more

0.080.883.1758589158

Loading...

  1. 1

Basic Information

Work material Quenched and tempered steel / High hardness steel / Stainless Steel / Aluminum / Titanium Tool Material Type Carbide Overall Length L(mm) 38
Shank Type End Mill Shank Coating Y/N Available Coating Type Other
With/without Oil Hole NA Tip angle(°) 120 Thinning NA
Coating Details Smooth Coating

Additional Products in this Category

Tech Support