(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Diamond Hand Stone

Diamond Hand Stone

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Hand Stone Lapper
•Overall Length (mm): 140
•Set/Single Item: Single Item
•Roughness Of Grain Precision File: #0
•Thickness (mm): 1

Part Number

Configured Part Number is shown.

Part Number
DIAHS-20-3-1-220
DIAHS-20-5-1-1500
DIAHS-20-5-1-2000
DIAHS-20-5-1-320
DIAHS-20-5-1-400
DIAHS-20-5-1-5000
DIAHS-20-5-1-600
DIAHS-35-7-1-1000
DIAHS-35-7-1-2000
DIAHS-35-7-1-220
DIAHS-35-7-1-320
DIAHS-35-7-1-400
DIAHS-35-7-1-8000
DIAHS-40-10-1-220
DIAHS-40-10-1-600
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Width
(mm)
Length ℓ
(mm)
1 Piece(s)Available

7 Days or more

220(230)320
1 Piece(s)Available

8 Days or more

1500520
1 Piece(s)Available

14 Days or more

2000520
1 Piece(s)Available

11 Days or more

320(325)520
1 Piece(s)Available

14 Days or more

400520
1 Piece(s)Available

11 Days or more

5000520
1 Piece(s)Available

8 Days or more

600520
1 Piece(s)Available

8 Days or more

1000735
1 Piece(s)Available

11 Days or more

2000735
1 Piece(s)Available

7 Days or more

220(230)735
1 Piece(s)Available

14 Days or more

320(325)735
1 Piece(s)Available

14 Days or more

400735
1 Piece(s)Available

11 Days or more

8000735
1 Piece(s)Available

11 Days or more

220(230)1040
1 Piece(s)Available

7 Days or more

6001040

Loading...

  1. 1

Basic Information

Model Hand Stone, Rapper Overall Length L(mm) 140 Roughness of the Grain (Precision File) #0
Single Item / Set Single Item Thickness(mm) 1 Packaging Quantity(Book) 1

Additional Products in this Category

Tech Support