(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shockless Hammer SHM/SHTM

Shockless Hammer SHM/SHTM

Click this image to zoom it.

Move the mouse over the image to zoom

  • SHTM-50
  • SHM-25
  • SHM-YH-25
  • Volume Discount

•Head Material: Polyurethane (PU)
•Head Type: Medium Hard
•Accessory: Hammer Head SHM-YH

Part Number

Configured Part Number is shown.

Part Number
SHM-25
SHM-30
SHM-40
SHTM-25
SHTM-35
SHTM-40
SHTM-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Handle material Set / Part Mass
(g)
1 Piece(s)Available

10 Days or more

25108320HickoryHickory Handle320
1 Piece(s)Available

10 Days or more

30115350HickoryHickory Handle460
1 Piece(s)Available

10 Days or more

40125375HickoryHickory Handle760
1 Piece(s)Available

8 Days or more

25108288IronIron Tube Handle520
1 Piece(s)Available

8 Days or more

35118300IronIron Tube Handle700
1 Piece(s)Available

8 Days or more

40125305IronIron Tube Handle850
1 Piece(s)Available

10 Days or more

60165375IronIron Tube Handle2030

Loading...

  1. 1

Basic Information

Product Type Shockless hammer Head material Polyurethane (PU) Head Type Medium Hard
Accessory Hammer Head SHM-YH

Additional Products in this Category

Tech Support