(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Glasses Wrench Set

Glasses Wrench Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Offset angle of 45°x 6° that allows maximum torque transfer.
· Sizes are indicated in large and easy-to-see embossing forging.
· The size of the resin molded tray is 445 x 185 x 52 mm.
· Can be used for reaching bolts and nuts in recessed locations and can be used also with the head turned upside down.
· I-type sectional structure is used, making it lightweight and resistant to bending.
· The box part has KTC's original Power Fit shape.
[Applications]
· Ideal for maintenance of machinery and equipment.

Part Number

Configured Part Number is shown.

Part Number
TM506
TM508
TM510
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Set Content
(mm)
Set Content
(Point)
Set Containing Number
(pc.)
Trusco Code Mass
(g/Set)
1 Piece(s)Available

8 Days or more

179 ~ 3348×10 / 10×12 / 11×13 / 14×17 / 19×21 / 22×24--6--
1 Piece(s)Available

8 Days or more

179 ~ 3348×10 / 10×12 / 11×13 / 12×14 / 14×17 / 17×19 / 19×21 / 22×24--8--
1 Piece(s)Available

8 Days or more

-5.5×7 / 8×10 / 10×12 / 11×13 / 12×14 / 14×17 / 17×19 / 19×21 / 22×24 / 24×27M5-05507、0810、1012、1113、1214、1417、1719、1921、2224、242710-307-61482300

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 45×6 Single Item / Set Set Product

Additional Products in this Category

Tech Support