(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Electrodeposition File Iron Work Type

Diamond Electrodeposition File Iron Work Type
  • Volume Discount

•Model: Diamond Electro Deposited Filer
•Product Model: Iron Type
•Particle Size (#): 200

Part Number

Configured Part Number is shown.

Part Number
SDYSR1-A
SDYSR1-D
SDYSR2-A
SDYSR2-B
SDYSR2-C
SDYSR2-D
SDYSR3-A
SDYSR3-B
SDYSR3-C
SDYSR3-D
SDYSR4-A
SDYSR4-B
SDYSR4-C
SDYSR4-D
SDYSR5-A
SDYSR5-B
SDYSR5-C
SDYSR5-D
SDYSR6-A
SDYSR6-B
SDYSR6-C
SDYSR7-A
SDYSR7-B
SDYSR8-A
SDYSR8-B
SDYSR8-C
SDYSR9-A
SDYSR9-B
SDYSR10-A
SDYSR10-B
SDYSR11-A
SDYSR12-A
SDYSRS-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length L
(mm)
Length of Electroplated Section
(mm)
Single Item / Set Shape Width
(mm)
Thickness
(mm)
Diamond Part B
(mm)
Shaft Part A1 X A2
(mm)
Packaging Quantity
(Book)
1 Piece(s)Available

8 Days or more

17050Single ItemFlat3.91.9504.0X2.01
1 Piece(s)Available

8 Days or more

23080Single ItemFlat113.58011.0X3.51
1 Piece(s)Available

15 Days or more

17050Single ItemSemi-Circular5.52504.0X2.01
1 Piece(s)Available

14 Days or more

18060Single ItemSemi-Circular7.72.8607.0X2.51
1 Piece(s)Available

14 Days or more

20070Single ItemSemi-Circular9.83.2709.0X3.01
1 Piece(s)Available

8 Days or more

23080Single ItemSemi-Circular12.33.88011.0X3.51
1 Piece(s)Available

8 Days or more

17050Single ItemRound2.7-502.5X2.51
1 Piece(s)Available

15 Days or more

18060Single ItemRound3.5-603.0X3.01
1 Piece(s)Available

8 Days or more

20070Single ItemRound4.6-704.3X4.31
1 Piece(s)Available

15 Days or more

23080Single ItemRound5.6-805.5X5.51
1 Piece(s)Available

16 Days or more

17050Single ItemSquare2.6-502.5X2.51
1 Piece(s)Available

16 Days or more

18060Single ItemSquare3-603.0X3.01
1 Piece(s)Available

16 Days or more

20070Single ItemSquare4.3-704.3X4.31
1 Piece(s)Available

15 Days or more

23080Single ItemSquare5.2-805.5X5.51
1 Piece(s)Available

15 Days or more

17050Single ItemTriangle43.5504.0X2.01
1 Piece(s)Available

14 Days or more

18060Single ItemTriangle6.25.5605.7X2.51
1 Piece(s)Available

8 Days or more

20070Single ItemTriangle7.66.7707.5X3.01
1 Piece(s)Available

16 Days or more

23080Single ItemTriangle8.87.8808.5X3.51
1 Piece(s)Available

16 Days or more

17050Single ItemEllipse4.12.1503.8X2.01
1 Piece(s)Available

16 Days or more

18060Single ItemEllipse63.6605.7X2.51
1 Piece(s)Available

16 Days or more

20070Single ItemEllipse7.34707.5X3.01
1 Piece(s)Available

15 Days or more

17050Single ItemFile5.21.8504.0X2.01
1 Piece(s)Available

16 Days or more

18060Single ItemFile7.82.5607.0X2.51
1 Piece(s)Available

15 Days or more

17050Single ItemTapered Flat42504.0X2.01
1 Piece(s)Available

16 Days or more

18060Single ItemTapered Flat7.22.5607.0X2.51
1 Piece(s)Available

16 Days or more

20070Single ItemTapered Flat8.93709.0X3.01
1 Piece(s)Available

16 Days or more

17050Single ItemConcave trapezoid4.62.1504.0X2.01
1 Piece(s)Available

16 Days or more

18060Single ItemConcave trapezoid6.62.4607.0X2.51
1 Piece(s)Available

15 Days or more

17050Single ItemSword blade1.95.4504.0X2.01
1 Piece(s)Available

8 Days or more

18060Single ItemSword blade2.88.2607.0X2.51
1 Piece(s)Available

16 Days or more

17050Single ItemCrossing file4.32503.5X2.01
1 Piece(s)Available

16 Days or more

17050Single ItemClams42503.5X2.01
1 Piece(s)Available

8 Days or more

17050Set ProductSet of 12 types--50-12

Loading...

  1. 1

Basic Information

Model Diamond Electrodeposition File Product Model Ironwork Type Particle Size(#) 200

Additional Products in this Category

Tech Support