(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Natural Diamond Dresser General / Wedge Type

Natural Diamond Dresser General / Wedge Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Diamond Dresser
•Abrasive: Natural Diamond
•Carat Type (clt): (1/2)
•Overall Length (mm): 50

Part Number

Configured Part Number is shown.

Part Number
DIADRK-A-9
DIADRK-A-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter
(mm)
1 Piece(s)Available

7 Days or more

9
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Model Diamond Dresser Abrasive Natural Diamond Carat Type(clt) (1/2)
Overall Length(mm) 50

Additional Products in this Category

Tech Support