(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MVG Type Slotting End Mill

MVG Type Slotting End Mill
  • Volume Discount

•Processing Application: Groove
•Overall Length (L) (mm): 120
•Length Under Neck (ℓ1) (mm): 40
•Link Diameter (d) (mm): 32
•Dimension l (mm): 40

Part Number

Configured Part Number is shown.

Part Number
MVG3032
MVG3532
MVG4032
MVG4532
MVG5532
MVG6032
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter D
(φ)
1 Piece(s)Available

8 Days or more

30
1 Piece(s)Available

8 Days or more

35
1 Piece(s)Available

8 Days or more

40
1 Piece(s)Available

8 Days or more

45
1 Piece(s)Available

8 Days or more

55
1 Piece(s)Available

8 Days or more

60

Loading...

  1. 1

Basic Information

Machining Application Groove Overall Length(mm) 120 Shank diameter (d)(mm) 32
Length under neck(mm) 40 l(mm) 40 T(mm) 5.2
Wrench LW-3 Clamp screw CPS-6V Blade Width W 4.00~4.90

Additional Products in this Category

Tech Support