(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Monkey Wrench (Heavy Duty)

Monkey Wrench (Heavy Duty)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Monkey Wrench (Heavy Duty) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
M250
M300
M375
M450
M600
Part NumberMinimum order quantityVolume DiscountDays to Ship Mouth Opening Width
(mm)
Overall Length
(mm)
Mass
(g)
Bolt/Nut Maximum Dimensions
(mm)
Size Features 1
1 Piece(s)Available

8 Days or more

0~29258440M18250JIS Strength Class 1, 5 Times Strength
1 Piece(s)Available

8 Days or more

0~34304700M22300JIS Strength Class 1, 5 Times Strength
1 Piece(s)Available

8 Days or more

0~443851350M27375JIS Strength Class 1, 5 Times Strength
1 Piece(s)Available

8 Days or more

0~534651900M33450A powerful/large monkey wrench (there is no JIS standard for the 450)
1 Piece(s)Available

8 Days or more

0~676153400M42600A powerful/large monkey wrench (there is no JIS standard for the 600)

Loading...

  1. 1

Additional Products in this Category

Tech Support