(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Gauge - Standard Vernier Type, VHK (Part Numbers)

Height Gauge - Standard Vernier Type, VHK

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Height Gauge
•Display Method: Analog
•With / Without measurement data output terminal: Not Included
•Slider Movement (mm): 8
•Main Scale Fine Vertical Movement (mm): 10

PDF

Part Number

Configured Part Number is shown.

VHK-20

 
Part Number
VHK-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Instrumental Error
(mm)
Minimum Read Value A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(kg)
1 Piece(s)Available

8 Days or more

0–200±0.050.0539110328672077226601.7

Loading...

  1. 1

Basic Information

Product Type Height gauge Display Method Analog Output terminal for measuring data: with or without NA
Slider Movement(mm) 8 Main Scale Fine Vertical Movement(mm) 10 Application Ideal for measurement and scribing work of molds and tools
Material Main Scale, Vernier: Stainless Steel / Base: Cast Iron / Scriber: Carbide-Tip Features 1 Main scale can be moved and adjusted with ease with the main scale moving device. Easy reading of scale with magnifying lens (triple magnification). Vernier feed can be finely adjusted with the fine feed. Features 2 Scriber with hard metal alloy tip. Use the provided holder when using together with a dial indicator. Made of stainless steel for easy rustproofing.
Accessory Dial Indicator Holder / Scriber / Main Scale Magnifying Lens

Please check the type/dimensions/specifications of the part VHK-20 in the Height Gauge - Standard Vernier Type, VHK series.

Products like this...

Part Number
VHK-15
VHK-30
VHK-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Instrumental Error
(mm)
Minimum Read Value A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(kg)
1 Piece(s)Available

8 Days or more

0–150±0.050.0534110328672077226601.6
1 Piece(s)Available

8 Days or more

0–300±0.040.0254012540752077289863.08
1 Piece(s)Available

9 Days or more

0–600±0.080.028711805585248035111206.84

Additional Products in this Category

Tech Support