(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Gauge - Digimatic, VH-D, 151210/151211 (Part Numbers)

Height Gauge - Digimatic, VH-D, 151210/151211

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Height Gauge
•Display Method: Digital
•Minimum Display: 0.01
•With / Without measurement data output terminal: Not Included
•Slider Movement (mm): 8

PDF

Part Number

Configured Part Number is shown.

VH-30D

 
Part Number
VH-30D
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Instrumental Error
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(kg)
1 Piece(s)Available

8 Days or more

0–300±0.044551103280457523654652.6

Loading...

  1. 1

Basic Information

Product Type Height gauge Display Method Digital Minimum Read Value 0.01
Output terminal for measuring data: with or without NA Slider Movement(mm) 8

Please check the type/dimensions/specifications of the part VH-30D in the Height Gauge - Digimatic, VH-D, 151210/151211 series.

Products like this...

Part Number
VH-60D
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Instrumental Error
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(kg)
1 Piece(s)Available

9 Days or more

0–600±0.068101615295501023110.5761205

Additional Products in this Category

Tech Support