(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inside Micrometer - Steel, MC304-I

Inside Micrometer - Steel, MC304-I

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Minimum Display Value (mm): 0.01
•A (mm): 28
•Dimension B (mm): 5
•Dimension C (mm): 8
•D Dimension (mm): 18

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MC304-30I
MC304-50I
MC304-75I
MC304-100I
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Mass
(g)
Maximum allowable error
(μm)
Features
1 Piece(s)Available

8 Days or more

5–301405With standard ring gauge: φ5 / With regulator / Measurement surface has ultra-hard tip
1 Piece(s)Available

8 Days or more

25–501506With standard ring gauge: φ25 / With regulator / Measurement surface has ultra-hard tip
1 Piece(s)Available

8 Days or more

50~751607With standard ring gauge: φ25 / With regulator / Measurement surface has ultra-hard tip
1 Piece(s)Available

9 Days or more

75~1001908With standard ring gauge: φ25 / With regulator / Measurement surface has ultra-hard tip

Loading...

  1. 1

Basic Information

Minimum Display Value(mm) 0.01 A(mm) 28 B(mm) 5
C(mm) 8 D(mm) 18 Application Measurement of Internal Dimensions
Material Spindle: High Carbon Chromium Bearing Steel

Additional Products in this Category

Tech Support