(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Standard Micrometer
•Display Method: Analog
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Constant Pressure Device: Available
Part Number
Configured Part Number is shown.
MC106-250
Part Number |
---|
MC106-250 |
Loading...
Type | Standard Micrometer | Display Method | Analog | Waterproof Function | NA |
---|---|---|---|---|---|
Output terminal for measuring data: with or without | NA | C(mm) | 6.5 | D(mm) | 18 |
Constant Pressure Device | Available | Minimum Read Value(mm) | 0.01 |
Please check the type/dimensions/specifications of the part MC106-250 in the Micrometers - Outside Micrometer, MC105/MC106 Series series.
Part Number |
---|
MC105-150 |
MC105-25 |
MC105-50 |
MC105-75 |
MC106-275 |
MC106-300 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy