(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Burrhunter for Bottom/Side Surfaces Horsetail Type

Burrhunter for Bottom/Side Surfaces Horsetail Type
  • Volume Discount

Deburring/rust removal inside cylinders. Deburring and rust removal from the base and side surfaces of blind holes. Cross hole deburring.

[Features]
· 4 of the 5 hole drilling spots intersect with the center hole, and processing of the inner surface and deburring of the intersecting parts are performed at the same time, allowing approx. 2,000 workpieces to be processed.
· The Burr Hunter can be used to perform finishing and deburring without changing machining dimensions.
· A secondary refinishing treatment must be carried out since the machined surface, following burr removal with another grinding tool, etc., will be rough.
· Because the Burr Hunter can be used to perform finishing and deburring simultaneously, there are no wasted work-hours, making it useful in enhancing productivity and reducing costs.

Part Number

Configured Part Number is shown.

BHT-9

Part Number
BHT-9
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

14 Days or more

Loading...

  1. 1

Basic Information

Product Type Mini Brush Brush Long(mm) 50 Outer Diameter(mm) 9
Wire diameter(mm) 0.5 Shaft Diameter(mm) 6 Overall Length(mm) 100

Please check the type/dimensions/specifications of the part BHT-9 in the Burrhunter for Bottom/Side Surfaces Horsetail Type series.

Additional Products in this Category

Tech Support