(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Level NIC Separate System PC Connection Cable

Level NIC Separate System PC Connection Cable
  • Volume Discount

•Product Model: Other Accessories
•Product Dimension (mm): Φ3×5m
•Trusco Code: -
•Mass (g): 400
•Main Body Material: 2 core shield (copper wire)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DL-P5AD
DL-P6
Part NumberMinimum order quantityVolume DiscountDays to Ship Trusco Code Specifications, description Mass
(g)
1 Piece(s)Available

8 Days or more

-With 9-pin Conversion Adapter (for connection to the serial port) / Supported Models: DL-m3, DL-S3, DL-m3L, DL-S3L, DL-S3C, LEVELNIC Separating System400
1 Piece(s)Available

9 Days or more

-9-pin Connector (for connection to the serial port)-

Loading...

  1. 1

Basic Information

Product Type Other Accessories Product Dimensions(mm) Φ3×5m Main Body Material 2 core shield (copper wire)

Additional Products in this Category

Tech Support