(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Digital Level gauge
•Length (mm): 150
•Height (mm): 85
•Thickness (mm): 195
•Measuring Range (mm/m): (3 ranges) ±0.2 (1 gradation 0.01 mm/m), ±1 (1 gradation 0.05 mm/m), ±2 (1 gradation 0.1 mm/m)
Product Type | Digital Level Gauge | Length(mm) | 150 | Magnet | NA |
---|---|---|---|---|---|
Height(mm) | 85 | Thickness(mm) | 195 | Measuring Range(mm/m) | (3 ranges) ±0.2 (1 gradation 0.01 mm/m), ±1 (1 gradation 0.05 mm/m), ±2 (1 gradation 0.1 mm/m) |
External output signal(Presence) | NA | Display(Digital/Analog) | Digital | Product Dimensions(mm) | Base dimension:L150 X W55 |
Trusco Code | - | Sensitivity(mm/m) | I: 1 Scale=0.01 mm/m II: 1 Scale=0.05 mm/m III: 1 Scale=0.1 mm/m | Power Supply | 9 V Square Battery x 1, AC Adapter (included) |
Specifications, description | Indication Error: Within ± 0.5 Gradations; External Output Signal: Analog Voltage Output ± 200 mV; Full Scale (Both Ranges) Connectible Load Resistance, 100 Ω or More; Continuous Use Duration: Manganese Battery About 25 Hours, Alkali Battery Approximately 50 Hours | Operating Temperature Range(°C) | 0–40°C | Repeat accuracy(°C) | Within ±0.005 mm/m |
Mass(g) | 2900 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy