(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protractor No.400

Protractor No.400

Click this image to zoom it.

Move the mouse over the image to zoom

  • PRT-400S
  • PRT-400SW
  • Volume Discount

•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 0.5
•Beam Total Length (mm): 634
•Diameter (mm): 250

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PRT-400S
PRT-400SW
Part NumberMinimum order quantityVolume DiscountDays to Ship Beam Model
1 Piece(s)Available

9 Days or more

1 pc Rod
1 Piece(s)Available

9 Days or more

2 pc Rod

Loading...

  1. 1

Basic Information

Product Model Protractor Measurement range 0~180° Minimum Display(°) 0.5
Diameter(mm) 250 Beam Total Length(mm) 634 Display(Digital/Analog) Analog
Material Stainless Steel Surface Finish(Silver / Stainless Steel) Silver Specifications, description Accuracy: ±15'
Standard(mm) 400 Main Body Thickness(mm) 2.0 Pole thickness(mm) 2.0
Pole Scale 400 mm (1 mm pass-through)

Additional Products in this Category

Tech Support