(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Angle Meter Levelnic DP-50

Digital Angle Meter Levelnic DP-50
  • Volume Discount

•Product Model: Digital Goniometer
•Minimum Display (°): ±0.1
•Measurement Surface Total Length (mm): 141
•Display (Digital/Analog): Digital
•Product Dimension (mm): 141X47X109 (Excluding protrusion)

PDF

Part Number

Configured Part Number is shown.

DP-50

 
Part Number
DP-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

32 Days or more

Loading...

  1. 1

Basic Information

Product Model Digital Angle Meter Minimum Display(°) ±0.1 Measurement Surface Total Length(mm) 141
Display(Digital/Analog) Digital Product Dimensions(mm) 141X47X109 (Excluding protrusion) Material Aluminum
Measurement range details ±50 Power Supply 9V square dry battery X 1 Specifications, description Display Unit DEG (Degree)/M5 Mounting Hole, Screw Hole Interval 80 mm (Distance from Bottom to Screw End 11 mm)/Continuous Operating Time, Alkali Battery, Approximately 15 Hours
Operating Temperature Range(°C) 0–50 Reading precision(°) ±0.1゜(0~50゜) Repeat accuracy ±0.1゜
Option Accessories: soft case, instruction manual, 9 V square dry-cell battery

Please check the type/dimensions/specifications of the part DP-50 in the Digital Angle Meter Levelnic DP-50 series.

Additional Products in this Category

Tech Support