(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Digital Level gauge
•Length (mm): 116
•Height (mm): 48
•Thickness (mm): 62
•Display (Digital/Analog): Digital
Product Type | Digital Level Gauge | Length(mm) | 116 | Magnet | NA |
---|---|---|---|---|---|
Height(mm) | 48 | Thickness(mm) | 62 | Minimum Read Value(mm/m) | In Accordance with Connected LevelNIC |
Minimum Read Value(°C) | In Accordance with Connected LevelNIC | Display(Digital/Analog) | Digital | Trusco Code | - |
Power Supply | 9 V Square Battery x 1 (or 8.4 V Square Rechargeable Battery) uses the AC Adapter (sold separately) | Specifications, description | Display Range: According to the Connected LevelNIC/Input Signal: RS-232C (Dedicated to LevelNIC Digital Signal Output)/Continuous Operating Time: |
Operating Temperature Range(°C) | 0–40 |
Mass(g) | 330 |
Please check the type/dimensions/specifications of the part DL-D4 in the Level NIC Display series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy