(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

G Spiral Tap for Deep Holes in Stainless Steel GSPS

G Spiral Tap for Deep Holes in Stainless Steel GSPS
  • Volume Discount

Coating tap suitable for stainless steel and places prone to chip clogging.
[Features]
· Adopts powdered high-speed steel with excellent wear resistance.
· Tap with TiN coating on the surface and stable service life due to high-speed and high-efficiency threading.
· A thick neck, which eliminates chipping and wrapping of chips, has been adopted.
[Applications]
· Coating tap suitable for stainless steel and places prone to chip clogging.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSPS8M1.25
GSPS12M1.75
GSPS16M2
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
1 Piece(s)Available

8 Days or more

M81.25706.2G78.75306.6
1 Piece(s)Available

8 Days or more

M121.75828.5G812.253710.1
1 Piece(s)Available

8 Days or more

M1629512.5G8144313.8

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Alloy HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Surface Treatment TiN Number of Grooves Flutes 3
Model Type(Type) 2 Quantity of units ordered(piece) 1

Additional Products in this Category

Tech Support