(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Loupe Wood Handle

Loupe Wood Handle
  • Volume Discount

•Product Model: Handheld Loupe
•Magnification (times): 2.5
•Lens Size (mm): φ75
•Includes LED Light: Not Included
•Mass (g): 129

PDF

Part Number

Configured Part Number is shown.

NO.1430

 
Part Number
NO.1430
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(times) 2.5 Light presence NA
Lens Size(mm) φ75 Mass(g) 129 Overall Length(mm) 185
Material Lens: Glass

Please check the type/dimensions/specifications of the part NO.1430 in the Loupe Wood Handle series.

Additional Products in this Category

Tech Support