(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electro-Deposited Diamond Sheet

Electro-Deposited Diamond Sheet

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ideal for polishing ceramic, glass, cemented carbide and stone.

[Features]
· Cut freely to the necessary dimensions for use.
· There are 3 patterns, whole surface, φ1, and φ2, for electrodeposition

Part Number

Configured Part Number is shown.

Part Number
KSD-AB6
KSD-AB9
KSD-AB12
KSD-AB13
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
1 Piece(s)Available

8 Days or more

100
1 Piece(s)Available

22 Days or more

180
1 Piece(s)Available

21 Days or more

400
1 Piece(s)Available

21 Days or more

600

Loading...

  1. 1

Basic Information

Sheet Type Electrodeposition sheet Usage Hand polish Abrasive material Diamond
Width(mm) 150 Length(mm) 230 Type Double-sided tape type
Diamond Pattern Fully electro-deposition processed For wet/dry processes Dry/Wet Types Supported Packaging Quantity(Sheets) 1
Application Ideal for precision polishing work of hard materials.

Additional Products in this Category

Tech Support