(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GS MILL Radius GS4-R (GS4030SF-R02)

GS MILL Radius GS4-R GS4030SF-R02
  • Volume Discount

Ideal for corner rounding and high-speed contour machining of molds and machine parts.

PDF

Part Number

Configured Part Number is shown.

GS4030SF-R02

Part Number
GS4030SF-R02
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Corner Radius r
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

30.27.54560~-0.0150.23

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model radius
Processing Applications Plane / Side / Curved surface Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part GS4030SF-R02 in the GS MILL Radius GS4-R series.

Products like this...

Part Number
GS4030SF-R05
GS4040SF-R05
GS4040SF-R10
GS4050SF-R02
GS4050SF-R05
GS4050SF-R10
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Corner Radius r
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

30.57.54560~-0.0150.53
1 Piece(s)Available

8 Days or more

40.5114560~-0.0300.54
1 Piece(s)Available

8 Days or more

41114560~-0.03014
1 Piece(s)Available

8 Days or more

50.2135060~-0.0300.25
1 Piece(s)Available

8 Days or more

50.5135060~-0.0300.55
1 Piece(s)Available

8 Days or more

51135060~-0.03015

Additional Products in this Category

Tech Support