(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DLC Mill Slot Long Shank DLCSLTLS (DLCSLTLS2)

DLC Mill Slot Long Shank DLCSLTLS DLCSLTLS2
  • Volume Discount

Capable of continuous high-efficiency machining of aluminum alloys from hole drilling to groove cutting. Suitable for deep engraving work.

PDF

Part Number

Configured Part Number is shown.

DLCSLTLS2

Part Number
DLCSLTLS2
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length under neck ℓ2
(mm)
O.D. Dc
(mm)
Neck diameter D1
(mm)
1 Piece(s)Available

8 Days or more

23450821.9

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper Number of Flutes(sheet) 3 Model Square
Coating DLC Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°)

Please check the type/dimensions/specifications of the part DLCSLTLS2 in the DLC Mill Slot Long Shank DLCSLTLS series.

Products like this...

Part Number
DLCSLTLS13
DLCSLTLS16
DLCSLTLS17
DLCSLTLS20
DLCSLTLS3
DLCSLTLS4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length under neck ℓ2
(mm)
O.D. Dc
(mm)
Neck diameter D1
(mm)
1 Piece(s)Available

8 Days or more

1319.512130-13-
1 Piece(s)Available

9 Days or more

162416160661615.5
1 Piece(s)Available

8 Days or more

1725.516170-17-
1 Piece(s)Available

8 Days or more

203020200822019.5
1 Piece(s)Available

8 Days or more

34.56601232.9
1 Piece(s)Available

8 Days or more

466601643.8

Additional Products in this Category

Tech Support