(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Taper Shank Drill Bits - 118 Degree Point Angle, TD

HSS Taper Shank Drill Bits - 118 Degree Point Angle, TD

Move the mouse over the image to zoom

  • Volume Discount

A general-purpose drill used in the widest ranges of applications.
[Features]
· A standard drill that corresponds to the JIS standard.

PDF

Part Number

Configured Part Number is shown.

Part Number
TD8.4
TD10.1
TD12.2
TD13.4
TD19.6
TD24.0
TD32.3
TD32.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length L
(mm)
Dimensions ℓ4
(No)
1 Piece(s)Available

8 Days or more

8.4851681
1 Piece(s)Available

8 Days or more

10.1981821
1 Piece(s)Available

8 Days or more

12.21121951
1 Piece(s)Available

8 Days or more

13.41182021
1 Piece(s)Available

8 Days or more

19.61502502
1 Piece(s)Available

8 Days or more

241652853
1 Piece(s)Available

8 Days or more

32.32003454
1 Piece(s)Available

8 Days or more

32.52003454
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length L
(mm)
Dimensions ℓ4
(No)

Loading...

  1. 1

Basic Information

Work Material general steel / Cast Iron / Aluminum / Copper Tool Material Type High-speed steel tip angle(Degree) 118

Additional Products in this Category

Tech Support