(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight/End Mill Shank, TiCN Coated, SG-ESS Drill Bit, SGESS

HSS Solid Drill Bits - Straight/End Mill Shank, TiCN Coated, SG-ESS Drill Bit, SGESS

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-grade powdered high-speed steel and SG coating allows this HSS drill to have the longest life possible.
[Features]
· Optimized cutting edge, groove shape and high precision achieve stable processing and high hole positioning accuracy.
· Achieves high-efficiency machining based on high speed and high feed.
[Applications]
· Capable of high speed, high efficiency machining of materials ranging from steel to stainless steel and aluminum, enabling high precision drilling.

PDF

Part Number

Configured Part Number is shown.

Part Number
SGESS1.01
SGESS1.03
SGESS1.04
SGESS1.06
SGESS1.07
SGESS1.2
SGESS1.3
SGESS1.7
SGESS1.8
SGESS1.9
SGESS1.11
SGESS1.12
SGESS1.13
SGESS1.14
SGESS1.15
SGESS1.16
SGESS1.17
SGESS1.18
SGESS1.19
SGESS1.21
SGESS1.22
SGESS1.23
SGESS1.24
SGESS1.25
SGESS1.26
SGESS1.27
SGESS1.29
SGESS1.31
SGESS1.32
SGESS1.33
SGESS1.34
SGESS1.35
SGESS1.36
SGESS1.38
SGESS1.39
SGESS1.41
SGESS1.42
SGESS1.43
SGESS1.44
SGESS1.45
SGESS1.46
SGESS1.47
SGESS1.48
SGESS1.49
SGESS1.51
SGESS1.52
SGESS1.55
SGESS1.56
SGESS1.58
SGESS1.59
SGESS1.61
SGESS1.62
SGESS1.63
SGESS1.64
SGESS1.65
SGESS1.66
SGESS1.67
SGESS1.68
SGESS1.69
SGESS1.71
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model shank diameter Ds
(mm)
tip angle
(Degree)
Shank length ℓs
(mm)
1 Piece(s)Available

12 Days or more

1.01638End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.03638End Mill Shank311828
1 Piece(s)Available

Same day

Stock

1.04638End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.06638End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.07739End Mill Shank311828
1 Piece(s)Available

Same day

Stock

1.2840End Mill Shank311828
1 Piece(s)Available

Same day

Stock

1.3840End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.71042End Mill Shank311828
1 Piece(s)Available

Same day

Stock

1.81143End Mill Shank311828
1 Piece(s)Available

Same day

Stock

1.91143End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.11739End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.12739End Mill Shank311828
1 Piece(s)Available

Same day

Stock

1.13739End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.14739End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.15739End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.16739End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.17739End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.18739End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.19840End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.21840End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.22840End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.23840End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.24840End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.25840End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.26840End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.27840End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.29840End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.31840End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.32840End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.33941End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.34941End Mill Shank311828
1 Piece(s)Available

Same day

Stock

1.35941End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.36941End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.38941End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.39941End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.41941End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.42941End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.43941End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.44941End Mill Shank311828
1 Piece(s)Available

Same day

Stock

1.45941End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.46941End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.47941End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.48941End Mill Shank311828
1 Piece(s)Available

Same day

Stock

1.49941End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.511042End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.521042End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.551042End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.561042End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.581042End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.591042End Mill Shank311828
1 Piece(s)Available

Same day

Stock

1.611042End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.621042End Mill Shank311828
1 Piece(s)Available

Same day

Stock

1.631042End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.641042End Mill Shank311828
1 Piece(s)Available

8 Days

Stock

1.651042End Mill Shank311828
1 Piece(s)Available

Same day

Stock

1.661042End Mill Shank311828
1 Piece(s)Available

Same day

Stock

1.671042End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.681042End Mill Shank311828
1 Piece(s)Available

12 Days or more

1.691042End Mill Shank311828
1 Piece(s)Available

8 Days or more

1.711143End Mill Shank311828

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type High-speed steel Coating Presence Available
Coating Type TiCN Oil-Hole Presence NA Units Ordered(Book) 1

Additional Products in this Category

Tech Support