(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roughing End Mill Long LRE (LRE12)

Roughing End Mill Long LRE LRE12
  • Volume Discount

Capable of roughing of materials from steel to stainless steel and aluminum. The notches have a large pitch.

PDF

Part Number

Configured Part Number is shown.

LRE12

Part Number
LRE12
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

1255412105

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Side / Groove Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part LRE12 in the Roughing End Mill Long LRE series.

Products like this...

Part Number
LRE14
LRE15
LRE16
LRE18
LRE20
LRE22
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

1455416110
1 Piece(s)Available

8 Days or more

1565416120
1 Piece(s)Available

8 Days or more

1665416120
1 Piece(s)Available

8 Days or more

1865420130
1 Piece(s)Available

8 Days or more

2075420140
1 Piece(s)Available

8 Days or more

2275420140

Additional Products in this Category

Tech Support