(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG-FAX Medium End Mill, 2-Flute 2MSGE

SG-FAX Medium End Mill, 2-Flute 2MSGE
  • Volume Discount

Capable of high-speed and high-efficiency machining of materials from steel to stainless steel and aluminum.

PDF

Part Number

Configured Part Number is shown.

Part Number
2MSGE2
2MSGE2.5
2MSGE3
2MSGE3.5
2MSGE4
2MSGE4.5
2MSGE5
2MSGE5.5
2MSGE6
2MSGE6.5
2MSGE7
2MSGE7.5
2MSGE8
2MSGE8.5
2MSGE9
2MSGE9.5
2MSGE10
2MSGE11
2MSGE12
2MSGE13
2MSGE14
2MSGE15
2MSGE16
2MSGE17
2MSGE18
2MSGE19
2MSGE20
2MSGE21
2MSGE22
2MSGE23
2MSGE24
2MSGE25
2MSGE26
2MSGE27
2MSGE28
2MSGE29
2MSGE30
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

27650
1 Piece(s)Available

8 Days or more

2.57650
1 Piece(s)Available

8 Days or more

39650
1 Piece(s)Available

8 Days or more

3.512860
1 Piece(s)Available

8 Days or more

412860
1 Piece(s)Available

9 Days or more

4.515860
1 Piece(s)Available

8 Days or more

515860
1 Piece(s)Available

8 Days or more

5.515860
1 Piece(s)Available

8 Days or more

615860
1 Piece(s)Available

8 Days or more

6.5201065
1 Piece(s)Available

8 Days or more

7201065
1 Piece(s)Available

8 Days or more

7.5201065
1 Piece(s)Available

8 Days or more

8201065
1 Piece(s)Available

8 Days or more

8.5251075
1 Piece(s)Available

8 Days or more

9251075
1 Piece(s)Available

8 Days or more

9.5251075
1 Piece(s)Available

8 Days or more

10251275
1 Piece(s)Available

8 Days or more

11301280
1 Piece(s)Available

8 Days or more

12301280
1 Piece(s)Available

8 Days or more

13351690
1 Piece(s)Available

8 Days or more

14351690
1 Piece(s)Available

8 Days or more

15401695
1 Piece(s)Available

8 Days or more

16401695
1 Piece(s)Available

8 Days or more

174020105
1 Piece(s)Available

8 Days or more

184020105
1 Piece(s)Available

8 Days or more

194520110
1 Piece(s)Available

8 Days or more

204520110
1 Piece(s)Available

8 Days or more

215020125
1 Piece(s)Available

8 Days or more

225020125
1 Piece(s)Available

8 Days or more

235525130
1 Piece(s)Available

8 Days or more

245525130
1 Piece(s)Available

8 Days or more

255525130
1 Piece(s)Available

8 Days or more

265525130
1 Piece(s)Available

8 Days or more

276025135
1 Piece(s)Available

8 Days or more

286025135
1 Piece(s)Available

8 Days or more

296025135
1 Piece(s)Available

8 Days or more

306025135

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Alloy HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support