(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AG Mill, Roughing, Long AGREL

AG Mill, Roughing, Long AGREL
  • Volume Discount

Capable of roughing of materials from steel to stainless steel and aluminum. The notches have a fine pitch.

PDF

Part Number

Configured Part Number is shown.

Part Number
AGREL6
AGREL8
AGREL10
AGREL12
AGREL14
AGREL15
AGREL16
AGREL18
AGREL20
AGREL22
AGREL24
AGREL25
AGREL28
AGREL30
AGREL32
AGREL35
AGREL40
AGREL45
AGREL50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

6264680
1 Piece(s)Available

12 Days or more

8354890
1 Piece(s)Available

8 Days or more

1045410100
1 Piece(s)Available

8 Days or more

1253412110
1 Piece(s)Available

8 Days or more

1453412110
1 Piece(s)Available

8 Days or more

1553416125
1 Piece(s)Available

8 Days or more

1663416125
1 Piece(s)Available

8 Days or more

1863416125
1 Piece(s)Available

8 Days or more

2075420140
1 Piece(s)Available

8 Days or more

2275420140
1 Piece(s)Available

8 Days or more

2490520160
1 Piece(s)Available

8 Days or more

2590525160
1 Piece(s)Available

8 Days or more

2890525160
1 Piece(s)Available

8 Days or more

3090525160
1 Piece(s)Available

8 Days or more

32106632180
1 Piece(s)Available

8 Days or more

35106632180
1 Piece(s)Available

8 Days or more

40125632200
1 Piece(s)Available

8 Days or more

45125642230
1 Piece(s)Available

8 Days or more

50150642250

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Side / Groove Coating TiAlN Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support