(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AG Mill, 4-Flute 4AGE

AG Mill, 4-Flute 4AGE
  • Volume Discount

Capable of high-speed and high-efficiency machining of materials from steel to stainless steel and aluminum. Suitable for side surface machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
4AGE2.5
4AGE3
4AGE3.5
4AGE4
4AGE4.5
4AGE5
4AGE5.5
4AGE6
4AGE6.5
4AGE7
4AGE7.5
4AGE8
4AGE8.5
4AGE9
4AGE9.5
4AGE10
4AGE10.5
4AGE11
4AGE11.5
4AGE12
4AGE12.5
4AGE13
4AGE13.5
4AGE14
4AGE14.5
4AGE15
4AGE15.5
4AGE16
4AGE16.5
4AGE17
4AGE17.5
4AGE18
4AGE18.5
4AGE19
4AGE19.5
4AGE20
4AGE21
4AGE22
4AGE23
4AGE24
4AGE25
4AGE26
4AGE27
4AGE28
4AGE29
4AGE30
4AGE31
4AGE32
4AGE33
4AGE34
4AGE35
4AGE36
4AGE37
4AGE38
4AGE39
4AGE40
4AGE42
4AGE42X42
4AGE45
4AGE45X42
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Outer Diameter Tolerance
1 Piece(s)Available

8 Days or more

2.576500~-0.020
1 Piece(s)Available

8 Days or more

396500~-0.020
1 Piece(s)Available

8 Days or more

3.5128600~-0.020
1 Piece(s)Available

8 Days or more

4128600~-0.020
1 Piece(s)Available

8 Days or more

4.5158600~-0.020
1 Piece(s)Available

8 Days or more

5158600~-0.020
1 Piece(s)Available

8 Days or more

5.5158600~-0.020
1 Piece(s)Available

8 Days or more

6158600~-0.020
1 Piece(s)Available

8 Days or more

6.52010650~-0.020
1 Piece(s)Available

8 Days or more

72010650~-0.020
1 Piece(s)Available

8 Days or more

7.52010650~-0.020
1 Piece(s)Available

10 Days or more

82010650~-0.020
1 Piece(s)Available

8 Days or more

8.52510750~-0.020
1 Piece(s)Available

10 Days or more

92510750~-0.020
1 Piece(s)Available

8 Days or more

9.52510750~-0.020
1 Piece(s)Available

9 Days or more

102510750~-0.020
1 Piece(s)Available

8 Days or more

10.53012800~-0.025
1 Piece(s)Available

8 Days or more

113012800~-0.025
1 Piece(s)Available

8 Days or more

11.53012800~-0.025
1 Piece(s)Available

10 Days or more

123012800~-0.025
1 Piece(s)Available

8 Days or more

12.53516900~-0.025
1 Piece(s)Available

8 Days or more

133516900~-0.025
1 Piece(s)Available

8 Days or more

13.53516900~-0.025
1 Piece(s)Available

8 Days or more

143516900~-0.025
1 Piece(s)Available

8 Days or more

14.54016950~-0.025
1 Piece(s)Available

8 Days or more

154016950~-0.025
1 Piece(s)Available

8 Days or more

15.54016950~-0.025
1 Piece(s)Available

8 Days or more

164016950~-0.025
1 Piece(s)Available

8 Days or more

16.540201050~-0.025
1 Piece(s)Available

8 Days or more

1740201050~-0.025
1 Piece(s)Available

9 Days or more

17.540201050~-0.025
1 Piece(s)Available

8 Days or more

1840201050~-0.025
1 Piece(s)Available

8 Days or more

18.545201100~-0.025
1 Piece(s)Available

8 Days or more

1945201100~-0.025
1 Piece(s)Available

8 Days or more

19.545201100~-0.025
1 Piece(s)Available

10 Days or more

2045201100~-0.025
1 Piece(s)Available

8 Days or more

2145201100~-0.025
1 Piece(s)Available

8 Days or more

2245201100~-0.025
1 Piece(s)Available

8 Days or more

2350251200~-0.025
1 Piece(s)Available

8 Days or more

2450251200~-0.025
1 Piece(s)Available

8 Days or more

2550251200~-0.025
1 Piece(s)Available

8 Days or more

2650251200~-0.025
1 Piece(s)Available

8 Days or more

2755251250~-0.025
1 Piece(s)Available

8 Days or more

2855251250~-0.025
1 Piece(s)Available

8 Days or more

2955251250~-0.025
1 Piece(s)Available

8 Days or more

3055251250~-0.025
1 Piece(s)Available

8 Days or more

3160321450~-0.030
1 Piece(s)Available

8 Days or more

3260321450~-0.030
1 Piece(s)Available

8 Days or more

3360321450~-0.030
1 Piece(s)Available

8 Days or more

3460321450~-0.030
1 Piece(s)Available

8 Days or more

3560321450~-0.030
1 Piece(s)Available

8 Days or more

3660321450~-0.030
1 Piece(s)Available

8 Days or more

3765321500~-0.030
1 Piece(s)Available

8 Days or more

3865321500~-0.030
1 Piece(s)Available

8 Days or more

3965321500~-0.030
1 Piece(s)Available

8 Days or more

4065321500~-0.030
1 Piece(s)Available

8 Days or more

4265321500~-0.030
1 Piece(s)Available

8 Days or more

4265421550~-0.030
1 Piece(s)Available

8 Days or more

4570321550~-0.030
1 Piece(s)Available

8 Days or more

4570421600~-0.030

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating AG
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support