(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Neck for Copper Work, 2-Flute CURIB

Long Neck for Copper Work, 2-Flute CURIB
  • Volume Discount

Ideal for fine processing of copper electrodes. Also suitable for aluminum. Available in various sizes and can be used for all kinds of machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
CURIB0.3X1
CURIB0.3X2
CURIB0.3X3
CURIB0.3X6
CURIB0.3X9
CURIB0.4X2
CURIB0.4X3
CURIB0.4X4
CURIB0.4X8
CURIB0.4X12
CURIB0.5X2
CURIB0.5X4
CURIB0.5X6
CURIB0.5X8
CURIB0.5X10
CURIB0.5X15
CURIB0.6X2
CURIB0.6X4
CURIB0.6X6
CURIB0.6X8
CURIB0.6X10
CURIB0.6X12
CURIB0.6X18
CURIB0.7X2
CURIB0.7X4
CURIB0.7X6
CURIB0.7X8
CURIB0.7X10
CURIB0.8X4
CURIB0.8X6
CURIB0.8X8
CURIB0.8X10
CURIB0.8X12
CURIB0.8X16
CURIB0.8X24
CURIB0.9X6
CURIB0.9X8
CURIB0.9X10
CURIB0.9X15
CURIB1X4
CURIB1X6
CURIB1X8
CURIB1X10
CURIB1X12
CURIB1X16
CURIB1X20
CURIB1X25
CURIB1X30
CURIB1.2X6
CURIB1.2X8
CURIB1.2X10
CURIB1.2X12
CURIB1.2X16
CURIB1.2X20
CURIB1.4X6
CURIB1.4X8
CURIB1.4X10
CURIB1.4X12
CURIB1.4X14
CURIB1.4X16
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length under neck ℓ2
(mm)
O.D. Dc
(mm)
Interference Angle
(Degree)
Actual Effective Length for Workpiece Gradient Angle 0.5°
(mm)
Actual Effective Length for Workpiece Gradient Angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle 3°
(mm)
1 Piece(s)Available

8 Days or more

0.30.444510.310.791.041.091.21.33
1 Piece(s)Available

8 Days or more

0.30.444520.39.812.092.182.392.65
1 Piece(s)Available

8 Days or more

0.30.444530.38.983.133.273.593.98
1 Piece(s)Available

8 Days or more

0.30.444560.37.176.266.547.187.96
1 Piece(s)Available

8 Days or more

0.30.444590.35.979.399.8110.7711.95
1 Piece(s)Available

8 Days or more

0.40.644520.49.762.092.182.392.65
1 Piece(s)Available

8 Days or more

0.40.644530.48.923.133.273.593.98
1 Piece(s)Available

8 Days or more

0.40.644540.48.214.174.364.795.31
1 Piece(s)Available

8 Days or more

0.40.644580.46.248.348.729.5710.62
1 Piece(s)Available

8 Days or more

0.40.6445120.45.0312.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

0.50.744520.59.72.092.182.392.65
1 Piece(s)Available

8 Days or more

0.50.744540.58.144.174.364.795.31
1 Piece(s)Available

8 Days or more

0.50.744560.57.016.266.547.187.96
1 Piece(s)Available

8 Days or more

0.50.745080.56.158.348.729.5710.62
1 Piece(s)Available

8 Days or more

0.50.7450100.55.4810.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

0.50.7450150.54.3115.6416.3417.9519.91
1 Piece(s)Available

8 Days or more

0.60.944520.69.652.092.182.392.65
1 Piece(s)Available

8 Days or more

0.60.944540.68.064.174.364.795.31
1 Piece(s)Available

8 Days or more

0.60.944560.66.926.266.547.187.96
1 Piece(s)Available

8 Days or more

0.60.945080.66.078.348.729.5710.62
1 Piece(s)Available

8 Days or more

0.60.9450100.65.410.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

0.60.9450120.64.8612.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

0.60.9450180.63.7418.7719.6121.5423.89
1 Piece(s)Available

8 Days or more

0.7144520.79.592.092.182.392.65
1 Piece(s)Available

8 Days or more

0.7144540.77.994.174.364.795.31
1 Piece(s)Available

8 Days or more

0.7144560.76.846.266.547.187.96
1 Piece(s)Available

8 Days or more

0.7145080.75.988.348.729.5710.62
1 Piece(s)Available

8 Days or more

0.71450100.75.3110.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

0.81.244540.87.94.174.364.795.31
1 Piece(s)Available

8 Days or more

0.81.244560.86.756.266.547.187.96
1 Piece(s)Available

8 Days or more

0.81.245080.85.888.348.729.5710.62
1 Piece(s)Available

8 Days or more

0.81.2450100.85.2210.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

0.81.2450120.84.6812.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

0.81.2450160.83.8916.6917.4319.1521.24
1 Piece(s)Available

8 Days or more

0.81.2460240.82.9125.0326.1528.72No Interference
1 Piece(s)Available

8 Days or more

0.91.3544560.96.656.266.547.187.96
1 Piece(s)Available

8 Days or more

0.91.3545080.95.798.348.729.5710.62
1 Piece(s)Available

8 Days or more

0.91.35450100.95.1210.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

0.91.35460150.93.9815.6416.3417.9519.91
1 Piece(s)Available

8 Days or more

11.5450417.734.174.364.795.31
1 Piece(s)Available

Same day

Stock

11.5450616.556.266.547.187.96
1 Piece(s)Available

8 Days or more

11.5450815.698.348.729.5710.62
1 Piece(s)Available

8 Days or more

11.54501015.0310.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

11.54501214.512.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

11.54601613.7216.6917.4319.1521.24
1 Piece(s)Available

8 Days or more

11.54602013.1720.8621.7923.9326.54
1 Piece(s)Available

8 Days or more

11.54702512.6826.0727.2429.91No Interference
1 Piece(s)Available

8 Days or more

11.54703012.3231.2832.6835.9No Interference
1 Piece(s)Available

8 Days or more

1.21.845061.26.356.266.547.187.96
1 Piece(s)Available

8 Days or more

1.21.845081.25.488.348.729.5710.62
1 Piece(s)Available

8 Days or more

1.21.8450101.24.8210.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

1.21.8450121.24.3112.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

1.21.8460161.23.5516.6917.4319.1521.24
1 Piece(s)Available

8 Days or more

1.21.8460201.23.0120.8621.7923.9326.54
1 Piece(s)Available

8 Days or more

1.42.145061.46.126.266.547.187.96
1 Piece(s)Available

8 Days or more

1.42.145081.45.268.348.729.5710.62
1 Piece(s)Available

8 Days or more

1.42.1450101.44.6110.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

1.42.1450121.44.112.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

1.42.1460141.43.714.615.2516.7518.58
1 Piece(s)Available

8 Days or more

1.42.1460161.43.3616.6917.4319.1521.24

Loading...

Basic Information

Work Material Aluminum / Copper Number of Flutes(sheet) 2 Model Long-Neck Square
Coating CrN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Weak torsion (15 to 25˚)

Additional Products in this Category

Tech Support