(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Mill Geo 4XSGEO

X's Mill Geo 4XSGEO
  • Volume Discount

Capable of high-feed and high-efficiency groove machining. Supports a wide range of applications from mold steel to difficult-to-cut materials.

PDF

Part Number

Configured Part Number is shown.

Part Number
4XSGEO2.8
4XSGEO2.9
4XSGEO3.4
4XSGEO8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

2.884502.8
1 Piece(s)Available

8 Days or more

2.984502.9
1 Piece(s)Available

8 Days or more

3.4106503.4
1 Piece(s)Available

8 Days or more

8198808

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support