(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL 4-Flute Blade 4D GSX4C-4D

GSX MILL 4-Flute Blade 4D GSX4C-4D
  • Volume Discount

Supports wet processing of raw materials through dry processing of high hardness materials.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSX40100C-4D
GSX40150C-4D
GSX40200C-4D
GSX40250C-4D
GSX40300C-4D
GSX40400C-4D
GSX40500C-4D
GSX40600C-4D
GSX40800C-4D
GSX41000C-4D
GSX41200C-4D
GSX41600C-4D
GSX42000C-4D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

144401
1 Piece(s)Available

9 Days or more

1.564401.5
1 Piece(s)Available

8 Days or more

284402
1 Piece(s)Available

8 Days or more

2.5104502.5
1 Piece(s)Available

8 Days or more

3126503
1 Piece(s)Available

12 Days or more

4166504
1 Piece(s)Available

8 Days or more

5206605
1 Piece(s)Available

9 Days or more

6246606
1 Piece(s)Available

8 Days or more

8328808
1 Piece(s)Available

8 Days or more

1040109010
1 Piece(s)Available

8 Days or more

12481210012
1 Piece(s)Available

8 Days or more

16641612016
1 Piece(s)Available

8 Days or more

20802014020

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support