(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A carbide drill with an optimum design for FC materials that provides a longer service life than conventional products.
[Features]
· Combination of cemented carbide ideal for FC material and Aquacoat with excellent heat and wear resistance.
· Longer life than conventional FC drills.
· The special cutting edge treatment suppresses wear of the corners most easily damaged in FC processing.
· A lifetime of 70% of that of new products is guaranteed after re-grinding, even if there is no recoating.
[Applications]
· Ideal for long life machining of FC, FCD, and low carbon steel.
Loading...
Work Material | general steel / Cast Iron | Tool Material Type | Carbide | Link Model | End Mill Shank |
---|---|---|---|---|---|
Coating Presence | Available | Coating Type | Other | Oil-Hole Presence | NA |
tip angle(Degree) | 140 | Units Ordered(Book) | 1 | Coating Details | AQEX Coating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy