(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - Aqua Drill EX Bit, AQDEXR, Regular

Carbide Solid Drill Bits - Aqua Drill EX Bit, AQDEXR, Regular

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Carbide universal drill capable of stable high efficiency machining across a wide range of speeds from medium-low to high speed.
[Features]
· Shape of the new cutting edge greatly improves chip discharge performance.
· The cutting resistance is reduced to provide stable machining even on small machines.
· A special lubrication function film is provided on the surface layer of the AlCrSi coating.
· Longer life by improving lubricity and heat/abrasion resistance.
· The unique thinning shape increases biting and reduces cutting resistance.
[Applications]
· Ideal for thin work materials and small low-rigidity processing machines.

PDF

Part Number

Configured Part Number is shown.

Part Number
AQDEXR0210
AQDEXR0220
AQDEXR0230
AQDEXR0240
AQDEXR0250
AQDEXR0260
AQDEXR0270
AQDEXR0280
AQDEXR0290
AQDEXR0300
AQDEXR0310
AQDEXR0320
AQDEXR0330
AQDEXR0340
AQDEXR0350
AQDEXR0360
AQDEXR0370
AQDEXR0380
AQDEXR0390
AQDEXR0410
AQDEXR0430
AQDEXR0440
AQDEXR0450
AQDEXR0460
AQDEXR0470
AQDEXR0480
AQDEXR0490
AQDEXR0520
AQDEXR0530
AQDEXR0540
AQDEXR0550
AQDEXR0560
AQDEXR0570
AQDEXR0580
AQDEXR0590
AQDEXR0600
AQDEXR0610
AQDEXR0620
AQDEXR0630
AQDEXR0640
AQDEXR0650
AQDEXR0660
AQDEXR0670
AQDEXR0680
AQDEXR0690
AQDEXR0700
AQDEXR0710
AQDEXR0720
AQDEXR0730
AQDEXR0740
AQDEXR0750
AQDEXR0760
AQDEXR0770
AQDEXR0780
AQDEXR0790
AQDEXR0800
AQDEXR0810
AQDEXR0820
AQDEXR0830
AQDEXR0840
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model shank diameter Ds
(mm)
1 Piece(s)Available

8 Days or more

2.11749End Mill Shank3
1 Piece(s)Available

10 Days or more

2.21749End Mill Shank3
1 Piece(s)Available

8 Days or more

2.31749End Mill Shank3
1 Piece(s)Available

8 Days or more

2.41749End Mill Shank3
1 Piece(s)Available

8 Days or more

2.51749End Mill Shank3
1 Piece(s)Available

8 Days or more

2.61949End Mill Shank3
1 Piece(s)Available

8 Days or more

2.71949End Mill Shank3
1 Piece(s)Available

10 Days or more

2.81949End Mill Shank3
1 Piece(s)Available

8 Days or more

2.91949End Mill Shank3
1 Piece(s)Available

8 Days or more

31949straight shank3
1 Piece(s)Available

8 Days or more

3.12460End Mill Shank4
1 Piece(s)Available

8 Days or more

3.22460End Mill Shank4
1 Piece(s)Available

8 Days or more

3.32460End Mill Shank4
1 Piece(s)Available

10 Days or more

3.42460End Mill Shank4
1 Piece(s)Available

8 Days or more

3.52460End Mill Shank4
1 Piece(s)Available

8 Days or more

3.62760End Mill Shank4
1 Piece(s)Available

8 Days or more

3.72760End Mill Shank4
1 Piece(s)Available

10 Days or more

3.82760End Mill Shank4
1 Piece(s)Available

8 Days or more

3.92760End Mill Shank4
1 Piece(s)Available

12 Days or more

4.13176End Mill Shank5
1 Piece(s)Available

8 Days or more

4.33176End Mill Shank5
1 Piece(s)Available

8 Days or more

4.43176End Mill Shank5
1 Piece(s)Available

10 Days or more

4.53176End Mill Shank5
1 Piece(s)Available

10 Days or more

4.63876End Mill Shank5
1 Piece(s)Available

8 Days or more

4.73876End Mill Shank5
1 Piece(s)Available

10 Days or more

4.83876End Mill Shank5
1 Piece(s)Available

8 Days or more

4.93876End Mill Shank5
1 Piece(s)Available

8 Days or more

5.23981End Mill Shank6
1 Piece(s)Available

8 Days or more

5.33981End Mill Shank6
1 Piece(s)Available

10 Days or more

5.43981End Mill Shank6
1 Piece(s)Available

8 Days or more

5.53981End Mill Shank6
1 Piece(s)Available

10 Days or more

5.64181End Mill Shank6
1 Piece(s)Available

8 Days or more

5.74181End Mill Shank6
1 Piece(s)Available

8 Days or more

5.84181End Mill Shank6
1 Piece(s)Available

8 Days or more

5.94181End Mill Shank6
1 Piece(s)Available

8 Days or more

64181straight shank6
1 Piece(s)Available

8 Days or more

6.14283End Mill Shank7
1 Piece(s)Available

10 Days or more

6.24283End Mill Shank7
1 Piece(s)Available

8 Days or more

6.34283End Mill Shank7
1 Piece(s)Available

10 Days or more

6.44283End Mill Shank7
1 Piece(s)Available

Same day

Stock

6.54283End Mill Shank7
1 Piece(s)Available

10 Days or more

6.64383End Mill Shank7
1 Piece(s)Available

8 Days or more

6.74383End Mill Shank7
1 Piece(s)Available

8 Days or more

6.84383End Mill Shank7
1 Piece(s)Available

8 Days or more

6.94383End Mill Shank7
1 Piece(s)Available

8 Days or more

74383straight shank7
1 Piece(s)Available

8 Days or more

7.14590End Mill Shank8
1 Piece(s)Available

8 Days or more

7.24590End Mill Shank8
1 Piece(s)Available

8 Days or more

7.34590End Mill Shank8
1 Piece(s)Available

8 Days or more

7.44590End Mill Shank8
1 Piece(s)Available

8 Days or more

7.54590End Mill Shank8
1 Piece(s)Available

8 Days or more

7.64890End Mill Shank8
1 Piece(s)Available

8 Days or more

7.74890End Mill Shank8
1 Piece(s)Available

10 Days or more

7.84890End Mill Shank8
1 Piece(s)Available

8 Days or more

7.94890End Mill Shank8
1 Piece(s)Available

8 Days or more

84890straight shank8
1 Piece(s)Available

8 Days or more

8.15398End Mill Shank9
1 Piece(s)Available

8 Days or more

8.25398End Mill Shank9
1 Piece(s)Available

8 Days or more

8.35398End Mill Shank9
1 Piece(s)Available

12 Days or more

8.45398End Mill Shank9

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Presence Available
Coating Type Other Oil-Hole Presence NA tip angle(Degree) 135
Units Ordered(Book) 1 Coating Details AQEX Coating

Additional Products in this Category

Tech Support