(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball End Mill 2-Flute RE (RE1)

Part Number

Configured Part Number is shown.

RE1

Part Number
RE1
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

145562

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Tool Material Type Cobalt HSS Number of Flutes(sheet) 2
Coating Non-Coated Processing Applications Curved surface / Side / Engraving / R Groove R Precision(μm) +0.02 ~-0.01
With/Without Torsion Available

Please check the type/dimensions/specifications of the part RE1 in the Ball End Mill 2-Flute RE series.

Products like this...

Part Number
RE0.75
RE1.25
RE1.5
RE10
RE12.5
RE15
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

0.7535561.5
1 Piece(s)Available

8 Days or more

1.2556062.5
1 Piece(s)Available

8 Days or more

1.566063
1 Piece(s)Available

8 Days or more

10401602020
1 Piece(s)Available

8 Days or more

12.5501802525
1 Piece(s)Available

8 Days or more

15601802530

Additional Products in this Category

Tech Support