(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG-FAX Heavy Long SGLHV (SGLHV9)

SG-FAX Heavy Long SGLHV SGLHV9
  • Volume Discount

Capable of roughing of materials from steel to stainless steel and aluminum. Suitable for medium finishing.

PDF

Part Number

Configured Part Number is shown.

SGLHV9

Part Number
SGLHV9
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

94541295

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Roughing Tool Material Type Alloy HSS
Machining Application Side / Groove Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part SGLHV9 in the SG-FAX Heavy Long SGLHV series.

Products like this...

Part Number
SGLHV10
SGLHV11
SGLHV12
SGLHV13
SGLHV14
SGLHV15
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

104541295
1 Piece(s)Available

8 Days or more

1155412105
1 Piece(s)Available

8 Days or more

1255412105
1 Piece(s)Available

8 Days or more

1355416110
1 Piece(s)Available

8 Days or more

1455416110
1 Piece(s)Available

8 Days or more

1565416120

Additional Products in this Category

Tech Support